MAGNA1 D is a twin head circulator pump designed for simpler jobs
The MAGNA1 D circulator pump is characterised by its two pump heads which share the same pump housing. The pump heads are connected wirelessly, and one acts as a redundant back-up to the other. So, if one becomes unavailable, the other will take over – providing you with peace-of-mind and guaranteeing you a continuous supply. MAGNA1 D also offers a fault relay output and a digital start/stop input, enabling integration with simple building management systems.