MAGNA1 is a cost-efficient circulator pump that gets the simpler jobs done
MAGNA1 is a canned rotor circulator pump, which is a cost-efficient solution for any jobs that do not require highly-advanced intelligent communication and control. The pump offers a fault relay output and a digital start/stop input, enabling integration with simple building management systems. MAGNA1 is designed to circulate liquids in a wide range of applications including heating, cooling, and domestic hot water systems, to name a few. Based on the tried and tested MAGNA technology of its predecessors, it is a reliable, cost-efficient and user-friendly circulator.