MAGNA3 D is a highly-advanced and intelligent twin circulator pump
The MAGNA3 D canned rotor pump features two pump heads which communicate wirelessly. They can operate in alternating mode, in which one pump operates at a time, cascade mode, in which the second pump head contributes whenever it is necessary, and finally, backup mode, in which one pump is 100 % redundant.
This intelligent, wireless communication and multi-pump functionality ensures peace-of-mind and a continuous supply. Hence, it is the ideal choice for commercial buildings in which downtime is not tolerated – such as hospitals.