Balance water surges and equalise water flow
Balancing water surges and equalising water flow in the home is important for your comfort and to maintain effective pump operation. The MQ flow-based pressure boosting pump is a straightforward, reliable and user-friendly water supply system that is easy to install and requires no accessories. Its pressure switch and tank are built-in and it is made from corrosion-resistant materials which can be used with clean water. The MQ water supply system has a self-priming pump and diaphragm tank to resolve flow and pressure challenges in many applications.