High-efficiency permanent magnet MGE motor with built-in variable frequency drive, available up to 11 kW with IE5 efficiency rating.
Optimised hydraulics in housing and impeller for unimpeded liquid flow through the pump.
O-ring seal between pump housing and cover means no risk of leakage.
Housing, impeller and wear ring in different materials for improved corrosion resistance and no sticking elements.