High-efficiency NBE end-suction power for demanding applications

Grundfos NBE end-suction close-coupled pumps are non-self-priming, single-stage, centrifugal volute pumps with axial-suction port, radial-discharge port and horizontal shaft. If you require a pump for demanding applications where flow requirements vary, the NBE is available with a permanent magnet MGE motor up to 11 kW with built-in variable frequency drive and IE5 efficiency to keep efficiency high at all times. 

The compact close-coupled pump design means that installation in confined areas is easy. The NBE pump’s main dimensions are designed to the EN733 standard and all our end-suction pumps are tested to ISO909906:2012 Acceptance Grade standards before leaving the factory.