Multi-purpose NBG end-suction power for demanding applications
Grundfos NBG end-suction close-coupled pumps are non-self-priming, single-stage, centrifugal volute pumps with axial-suction port, radial-discharge port and horizontal shaft. If you require a multi-purpose pump suitable for a variety of demanding applications, the NBG ensures reliable and effective supply.
Installation in confined areas is easy due to the compact close-coupled pump design. The NBG pump is designed with main dimensions to the ISO2858 standard, and all Grundfos end-suction pumps are tested to ISO909906:2012 Acceptance Grade standards before leaving the factory.