High-efficiency NBGE end-suction power for demanding applications 

Grundfos NBGE end-suction close-coupled pumps are non-self-priming, single-stage, centrifugal volute pumps with axial-suction port, radial-discharge port and horizontal shaft. If you require a pump for demanding applications where flow requirements vary, the NBGE is available with a permanent magnet MGE motor up to 11 kW with built-in variable frequency drive and IE5 efficiency to keep efficiency high at all times. 

The close-coupled pump design is compact, enabling installation in confined areas. NBGE pumps are designed with main dimensions to the ISO 2858 standard, and all Grundfos end-suction pumps are tested to ISO909906:2012 Acceptance Grade standards before leaving the factory. 

High efficiency

High-efficiency permanent magnet MGE motor with built-in variable frequency drive, available up to 11 kW with IE5 efficiency rating.

Unequalled flow

Optimised hydraulics in housing and impeller for unimpeded liquid flow through the pump.

Sealed operation

O-ring seal between pump housing and cover means no risk of leakage.

Improved corrosion resistance

Housing, impeller and wear ring in different materials for improved corrosion resistance, no sticking elements.

See how customers benefit from this product

When Grundfos is a part of the solution, you get reduced energy consumption, increased comfort and unsurpassed operational reliability. Read our customers' own stories about how they benefit from the Grundfos approach to intelligence, water and energy.

Become an expert in just a few clicks

Save time in your daily work by improving your skills, your know-how and your business with the online training platform ECADEMY.

Click on a course below to start your training now.

Interested in improving your product knowledge?

Find out about the latest studies of pumps and systems, where to use Grundfos solutions and how to achieve the best performance, or search Grundfos research & insights for specific learning materials, articles, white papers, videos and much more that benefit your solution.

Get answers to your questions about this product

We have gathered frequently asked questions and their answers in one place. See the most frequently asked questions below or go to the Grundfos FAQ for a complete list of answers to questions about our products.