High efficiency

High-efficiency permanent magnet MGE motor with built-in variable frequency drive, available up to 11 kW with IE5 efficiency rating.

Unequalled flow

Optimised hydraulics in housing and impeller for unimpeded liquid flow through the pump.

Sealed operation

O-ring seal between pump housing and cover means no risk of leakage.

Improved corrosion resistance

Housing, impeller and wear ring in different materials for improved corrosion resistance, no sticking elements.