High-efficiency NBGE end-suction power for demanding applications 

Grundfos NBGE end-suction close-coupled pumps are non-self-priming, single-stage, centrifugal volute pumps with axial-suction port, radial-discharge port and horizontal shaft. If you require a pump for demanding applications where flow requirements vary, the NBGE is available with a permanent magnet MGE motor up to 11 kW with built-in variable frequency drive and IE5 efficiency to keep efficiency high at all times. 

The close-coupled pump design is compact, enabling installation in confined areas. NBGE pumps are designed with main dimensions to the ISO 2858 standard, and all Grundfos end-suction pumps are tested to ISO909906:2012 Acceptance Grade standards before leaving the factory.