Multi-purpose NKG end-suction power for demanding applications

Grundfos NKG end-suction long-coupled pumps are non-self-priming, single-stage, centrifugal volute pumps with axial-suction port, radial-discharge port and horizontal shaft. If you require a multi-purpose pump suitable for a variety of demanding applications, the NKG ensures reliable and effective supply. 

Easy to service because of the long-coupled pump’s spacer coupling, the NKG pump is designed with main dimensions to the ISO 2858 standard. All Grundfos end-suction pumps are tested to ISO909906:2012 Acceptance Grade standards before leaving the factory.