High-efficiency NKGE end-suction power for demanding applications

Grundfos NKGE end-suction long-coupled pumps are non-self-priming, single-stage, centrifugal volute pumps with axial-suction port, radial-discharge port and horizontal shaft. If you require a pump for demanding applications where flow requirements vary, the NKGE is available with a permanent magnet MGE motor up to 11 kW with built-in variable frequency drive and IE5 efficiency to keep efficiency high at all times.

The long-coupled pump design makes the pump easy to service because of the spacer coupling. The NKGE pump is designed with main dimensions to the ISO 2858 standard, and all Grundfos end-suction pumps are tested to ISO909906:2012 Acceptance Grade standards before leaving the factory.