Powerful NKE end-suction pumps for demanding applications
Grundfos NKE end-suction long-coupled pumps are non-self-priming, single-stage, centrifugal volute pumps with axial-suction port, radial-discharge port and horizontal shaft. If you require a pump for demanding applications where flow requirements vary, the NKE is available with a permanent magnet MGE motor up to 11 kW with built-in variable frequency drive and IE5 efficiency to keep efficiency high at all times.
Easy to service because of the spacer coupling, the NKE long-coupled pump design has main dimensions according to the EN733 standard. Our end-suction pumps are all tested to ISO909906:2012 Acceptance Grade standards before leaving the factory.