Safe and effective underwater chlorine dioxide water treatment

The Oxiperm ISIA disinfection system produces on-demand chlorine dioxide for industrial water treatment applications. It is ideal for the disinfection of drinking water, including treating desalinated seawater, where harmful by-products are a risk. Oxiperm ISIA is also used for the prevention of biofouling in water cooling systems and other industrial applications like the food industry, paper mills, and wastewater treatment.

Oxiperm ISIA produces chlorine dioxide in a small, patented, in-line reaction chamber from concentrated sodium chlorite and hydrochloric acid solutions (25, 31 and 31-33 %, respectively). Because the chlorine dioxide is produced underwater and directly in the water to be treated, the Oxiperm ISIA ensures safe, effective consumption of the chemical precursors.