Effective water disinfection with chlorine dioxide  

The Oxiperm OCD-164 120-2000 g/h disinfection system is ideal for disinfecting process water in the food and beverage industry in applications as varied as washing fruits and vegetables, meat processing, pasteurisation and treating brewing water. The Oxiperm OCD-164 120-2000 g/h is a good choice if you need to use diluted solutions of sodium chlorite and hydrochloric acid to produce chlorine dioxide. Other applications include cooling circuit water and water treatment in municipal waterworks.