The cost-effective chlorine dioxide disinfection solution

The Oxiperm OCG-166 is a fully automatic chlorine dioxide disinfection system ideally suited for wastewater treatment, general industry applications and pasteurisation in the food and beverage industry.

The OCG-166 is a liquid/gas system – a particularly cost-effective means of chlorine dioxide production. This liquid/gas configuration, OCG, is what differentiates the OCG-166 from other Oxiperm systems. 

The Oxiperm Pro OCG-166 disinfects water without affecting its taste or smell, and depending on the application, allows for six capacity levels of dosing quantities up to 10 kg/h.