When you need more pressure, SCALA1 is there to help

Grundfos SCALA1 is an all-in-one pressure boosting unit with a high-efficiency motor and hydraulics with low noise operation for domestic water supply and light commercial applications. Built-in Bluetooth communication gives you complete control over the ​pump using the Grundfos GO REMOTE, also for twin pump operation.

Therefore installation and commissioning is easy. The Grundfos GO REMOTE app shows alarm status and get easy pump diagnostics. You can create and email reports onsite and access hard-to-reach installations remotely from the app. ​

Application
Designed for pressure boosting in domestic installations, use SCALA1 for pumping from a roof tank, break tank or ground tank. It is also ideal for water supply from shallow wells (less than 8 m) and for pressure boosting from city mains water.

For domestic pressure boosting, you get water on demand for:
• Taps and showers in the home ​
• Garden and lawn irrigation ​

In addition, SCALA1 is the perfect pressure boosting solution for light commercial applications as greenhouses, irrigation, car wash and produce (fruit and vegetable) section in supermarkets.​

If greater flow is required, this is easily done in a twin pump setup with the available accessories (including baseplate, cable and inlet and outlet manifolds).