Reliable and energy-efficient wastewater pumping
Pumping wastewater is challenging. In addition to all states of water, pumps must be robust enough to ensure large solids, rags and fibres can pass freely without causing downtime and extra maintenance. The SE range of wastewater pumps from Grundfos are designed to optimise your system performance.
The SE range of submersible wastewater pumps from Grundfos feature either Grundfos S-tube® (SE1/SE2) or SuperVortex (SEV) impellers to ensure minimum clogging and maximum reliability without compromising free passage or total system efficiency. When combined with intelligent controls and high-efficiency IEC and IE3 motor components, the SE range of pumps provides an ideal solution for challenging wastewater applications. The pumps are also suitable for dry installation and do not require external motor cooling.
The SE range of wastewater pumps can be permanently installed using an auto-coupling guiderail system or with a fixed pipe connection. Their internal, closed-loop cooling system means they can be used for both submerged or dry installations. SE pumps can be used as transportable utility pumps, too.
See what customers say about this product range
When Grundfos is a part of the solution, you get reduced energy consumption, increased comfort and unsurpassed operational reliability. Read our customers' own stories about how they benefit from the Grundfos approach to intelligence, water and energy.
Interested in improving your product knowledge?
Find out about the latest studies of pumps and systems, where to use Grundfos solutions and how to achieve the best performance, or search Grundfos research & insights for specific learning materials, articles, white papers, videos and much more that benefit your solution.