Increase reliability without compromising free passage and efficiency

With the Grundfos SE1 1.1-11 kW submersible wastewater pump with a Grundfos S-tube® impeller, you are assured no compromise between reliability and high efficiency. This offers the best solution for continuous operation with large flows of raw sewage, with free passage of solids up to 5”/125 mm.

The SE1 wastewater pump can also be dry-installed without motor cooling and is a tried and tested performer in the industry, designed to optimise your system with minimum servicing required. Built for reliability, easy installation and hassle-free operation, the SE1 comes packed with innovative Grundfos features that protect the pump and ensure optimal system performance for industrial and municipal wastewater applications.