The Grundfos SuperVortex impeller is the ideal choice for applications with intermittent operation and higher dry solids content.
Suitable for vertical or horizontal installation, dry and submerged, without the need for external motor cooling.
Primary and secondary seal in cartridge unit provides longer seal lifetime and easy fail-proof replacement in the field without special tools.
The unique Grundfos moisture-proof plug design stops any moisture from entering the motor.