Maximise reliability for heavy-duty sewage pumping
The SEV 1.1-11 kW submersible wastewater pump is extremely reliable and ideal for intermittent operation and can also be dry-installed without the need for external motor cooling. With the Grundfos SuperVortex impeller, the SEV offers the best solution for liquids with a high content of solids, fibres or gassy sludge, with free passage of solids up to 4”/100 mm. The award-winning SE pumps are designed to handle wastewater, process water and unscreened raw sewage in heavy-duty municipal, utility and industrial applications.