SEG grinder pumps are built tough and versatile

SEG grinder pumps 0.9-4 kW are the perfect choice for pumping untreated wastewater and toilet waste from single houses, small communities and less populated areas as part of a pressurised pipe network where sewer systems or gravitation systems aren’t an option. SEG grinder pumps are designed for reliability and efficiency and are very cost-effective. The capability for use with smaller pressure pipes means the pumps are cheaper to install and operate, more energy-efficient and reliable for years to come.

AUTOADAPT versions incorporate a controller, sensors and motor protection. Simply connect to the mains supply and the pump adapts automatically to the conditions in the pit.