Increased reliability for demanding sewage applications
The SLV 1.1-11 kW is a submersible wastewater pump with a Grundfos SuperVortex impeller, offering the best solution for intermittent operation when pumping liquids with a high content of solids, fibres or gassy sludge, with free passage of solids up to 4”/100 mm. Grundfos SL pumps are tried and tested performers in the industry, designed to optimise your system with minimum servicing required.
Built for reliability, easy installation and hassle-free operation, the SLV comes packed with innovative Grundfos features that protect the pump and ensure optimal system performance for industrial and municipal wastewater applications.