Ideal for home extensions or loft conversions

An ideal solution where toilets, bathrooms and scullery sinks are installed in basements or home extensions with poor soil pipe drains.

Built-in grinder

Includes a grinder that ensures that solids are broken up so they can be pumped through pipework as narrow as 22.5 mm.

Find the perfect solution

Five models to choose from, including slimline models for wall-mounted toilets and kitchen models able to tolerate grease and water up to 90 °C.

Maintenance-free

Virtually maintenance-free once fitted.