Sololift2 domestic wastewater lifting station

Sololift2 is a unique range of compact wastewater lifting stations, enabling drainage of any domestic sanitary appliance without worrying about the location of the existing gravity drain network. The pump system with integrated powerful cutters collect and pump wastewater from the sanitary appliance to the nearest downpipe through a thin pressure pipe.

Whether it is an extra toilet in the attic or a new bathroom below sewer level in the basement, Sololift2 will efficiently dispose of the wastewater and provide maximum protection against backflow from sewer systems. You can choose between five Sololift2 compact macerators, from slimline models for the bathroom to robust models for the high temperature requirements in the kitchen.