High efficiency design

The motor is fitted to the pump, matching its best duty point. This ensures the highest possible efficiency.

Tested to the limit

SP-G has undergone successful, extensive testing under the most adverse conditions, guaranteeing a long working life.

Non-return valve

Non-return valves help to prevent water hammer, improving safety and peace of mind.

Modular structure

SP-G pumps are designed on the principle of a modular structure, meaning that tailored requests are achievable.