Get high pressure and high flow with an SP-G submersible pump

Grundfos SP submersible pumps are designed for pumping groundwater, and they are renowned for their high efficiency and reliability. The SP-G pump is a cast iron edition, featuring semi-axial impellers. It is capable of delivering both high pressure and high flow, making it especially suitable for jobs that require a flow up to 450 m3/h and a head of up to 425 m.

Built to deliver optimum efficiency during periods of high demand, SP-G provides low long-term costs and high operating reliability regardless of the application. The SP-G submersible pump is suitable for a number of applications such as raw-water supply, irrigation, groundwater lowering and pressure boosting. SP-G is built for both continuous and intermittent operation, and it can operate both vertically and horizontally.