Combining the very best materials with excellent hydraulic design makes for a highly efficient and reliable pump.
Resistant to corrosion
High-grade, AISI 304 stainless steel both inside and out makes the SP extremely resistant to corrosion.
The right solution
SP is available in many variants and sizes and it can be entirely customised to your specific application, ensuring that you always get the right solution.
Non-return valve
Its built-in non-return valve minimises the risk of damage from water hammering.