Reduce costs with a highly efficient SP pump
The Grundfos SP submersible is a highly durable pump made of high-grade, corrosion-resistant stainless steel. Resistant to sand and aggressive water, SP also boasts features such as dry-running protection and motor burnout protection, both of which contribute to the impressive durability of the pump.
Thanks to the optimised hydraulics design, the SP delivers optimum efficiency during periods of high demand, ensuring low long-term costs and high operating reliability. The pumps are suitable for a variety of applications, including groundwater supply to waterworks, irrigation, groundwater lowering, pressure boosting, and industrial applications.