Get a reliable water supply with the SQ submersible pump

The Grundfos SQ is a compact 3” multistage centrifugal pump, which can be installed in boreholes that are 3” or larger. Featuring built-in electronics, it is simple to install and operate and guarantees a reliable water supply at all times. The SQ submersible groundwater pumps are equipped with permanent magnet motors and can supply pump heads up to 200 m.

The single high-speed SQ submersible groundwater pump is suitable for both continuous and intermittent operation for a variety of applications, including domestic water supply, small water works, irrigation and groundwater lowering.