Get intelligent constant pressure with the SQE-NE submersible groundwater pump

The SQE-NE submersible groundwater pump is one of the most advanced submersible pump solutions. It is typically applied in contaminated groundwater or in groundwater containing hydrogencarbonate. Equipped with a permanent magnet motor with the ability to communicate via an external control box, it enables performance adjustments without the need to remove the pump from its installation in a well.

SQE-NE featues a variable speed drive, which helps the pump to automatically adjust itself to ensure constant water pressure regardless of changing demands, eliminating weak or fluctuating water supply and improving comfort. SQE-NE is an environmental pump and as such, it is typically installed in environmental applications such as sampling and remedial pumping at dumps, chemical sites, industrial sites, and garages and petrol stations.

Constant pressure provides more comfort

The MSE 3-NE motor provides variable speed control between 3000 and 10700 rpm, meaning that the pump can be adapted to any specific requirements. SQE-NE also delivers constant water pressure regardless of the number of opened taps, increasing the comfort of the homeowner. 

Easy to use

Its compact, built-in electronics make SQE-NE both easy to use and operate.

High pump efficiency

The hydraulic pump components of SQE-NE ensures a high pump efficiency and thereby reduces your energy consumption.

Soft start

Its soft start feature minimises the risk of pump wear and reduces the occurrence of water hammer in the pipes, resulting in an increase of the overall lifetime of your SQE-NE.

See what customers say about this product range

When Grundfos is a part of the solution, you get reduced energy consumption, increased comfort and unsurpassed operational reliability. Read our customers' own stories about how they benefit from the Grundfos approach to intelligence, water and energy.

Become an expert in just a few clicks

Save time in your daily work by improving your skills, your know-how and your business with the online training platform ECADEMY.
Click on a course below to start your training now.

Interested in improving your product knowledge?

Find out about the latest studies of pumps and systems, where to use Grundfos solutions and how to achieve the best performance, or search Grundfos research & insights for specific learning materials, articles, white papers, videos and much more that benefit your solution.