Constant pressure provides more comfort
The MSE 3-NE motor provides variable speed control between 3000 and 10700 rpm, meaning that the pump can be adapted to any specific requirements. SQE-NE also delivers constant water pressure regardless of the number of opened taps, increasing the comfort of the homeowner.