Get intelligent constant pressure with the SQE-NE submersible groundwater pump
The SQE-NE submersible groundwater pump is one of the most advanced submersible pump solutions. It is typically applied in contaminated groundwater or in groundwater containing hydrogencarbonate. Equipped with a permanent magnet motor with the ability to communicate via an external control box, it enables performance adjustments without the need to remove the pump from its installation in a well.
SQE-NE featues a variable speed drive, which helps the pump to automatically adjust itself to ensure constant water pressure regardless of changing demands, eliminating weak or fluctuating water supply and improving comfort. SQE-NE is an environmental pump and as such, it is typically installed in environmental applications such as sampling and remedial pumping at dumps, chemical sites, industrial sites, and garages and petrol stations.