Thanks to the built-in variable speed drive, SQE delivers constant water pressure regardless of the number of opened taps. This increases homeowner comfort.
The motor in the SQE offers power line communication, also known as mains borne signalling, when communicating with the optional CU300 or CU301 control box. This saves you the time and trouble of running any additional wires through the well.
Its soft start feature minimises the risk of pump wear and reduces the occurrence of water hammer in the pipes, resulting in an increase of the overall lifetime of your SQE.
SQE has a very wide supply voltage range which reduces the risk of overheating the motor, improving your peace of mind.