Get intelligent constant pressure with the SQE submersible groundwater pump

The SQE submersible groundwater pump is one of the most advanced submersible pump solutions for domestic applications. Equipped with a permanent magnet motor and a built-in variable speed drive, it enables performance adjustments by means of communication with an external control box.

SQE features a variable speed drive, which helps the pump to automatically adjust itself to ensure constant water pressure regardless of changing demands, eliminating weak or fluctuating water supply and improving comfort. SQE is provided as an all-in-one box solution, easy to both install and operate. It is suitable for continuous and intermittent operation for a variety of applications, including groundwater supply and pressure boosting.