Increase your peace of mind with SQFlex

With its built-in electronics, SQFlex offers improved reliability and pump operation, giving you peace of mind. SQFlex features Maximum Power Point Tracking (MPPT) – a built-in electronic unit which continuously optimises the duty point of the pump according to the available input power.

Sustainable solution

SQFlex uses renewable energy sources such as wind and solar, making it one of the cheapest submersible groundwater pumps when it comes to operating costs. 

Intelligent system

SQFlex is more than just a solar pump – it is a complete intelligent system, as its built-in electronics make it compatible with both AC and DC power supply.

Perfect for your application

It can be customised to match your application and local conditions perfectly and it is remarkably easy to install.