SQFlex offers an environmentally-friendly water supply solution
Based on renewable energy sources such as solar and wind power, the SQFlex submersible groundwater pump offers the perfect water supply solution in remote areas in which water is scarce and the power supply is non-existent or unreliable. Its use of renewable energy sources results in extremely low operating costs. Additionally, it features a built-in variable frequency drive which converts DC power from the solar panels into AC power for pumping.
SQFlex offers a choice between helical or multi-stage centrifugal hydraulics, and it is a perfect fit for any solar water pumping system. It is suitable for a variety of application areas, including commercial buildings (such as schools or hospitals), farms, ponds, lakes and in conservation areas, as well as domestic homes.