Get precise and reliable temperature measurements

Temperature sensors deliver precise and reliable data to pump control systems, assuring optimal efficiency and operation while minimising costs. Our sensors measure the temperature of the flowing media, such as water or air, either directly via a sensor bush or indirectly via an attachment mounted on the pipe or duct.

Suitable for all kinds of installations including ventilation, heating and air-conditioning, Grundfos sensors come in two forms: mechanical and electronic. Mechanical sensors, based on a traditional thermometer, are used only for monitoring, whereas electronic temperature sensors are used for control where the signal is processed digitally, for example in building management systems (BMS).