Grundfos TP/TPE pumps are robust, reliable and low on energy

Grundfos TP/TPE pumps are a robust and reliable range of single-stage, in-line centrifugal pumps with a mechanical shaft seal. One of its most characteristic features is the close-coupled design, which means the pump and motor are separate units – securing a high tolerance of impurities in the pumped liquid. The motors are either mains-operated or electronically speed-controlled.

TP/TPE pumps are an efficient choice for heating, air-conditioning, cooling and water supply systems or industrial processes. Look forward to a long pump lifetime with minimal wear and tear and energy savings of up to 50 %.