Anti-corrosive Grundfos TP (B)/(I) pumps offer reliability in a challenging environment

With a pump housing in bronze or stainless steel, the TP (B)/(I) vertical in-line pump series is made to resist corrosion in hot water recirculation systems and lightly acidic industrial applications. The housing is built around a close-coupled design, where the pump is separate from the motor. This minimises sensitivity to impurities in the pumped liquid – a key factor in the pump’s reliable and robust performance.

A specially constructed shaft seal chamber optimises water circulation with no need of external piping, extending the life of the shaft seal. Highly efficient and low on energy consumption and noise, TP (B)/(I) pumps are an ideal solution for your most demanding recirculation tasks.