Efficient Grundfos TP pumps deliver power where it’s needed

Meet the world’s most comprehensive range of high-efficiency, vertical in-line pumps with a mechanical shaft seal. Adaptable to small and large-scale systems, TP pumps deliver the flow and pressure you need for heating, cooling and air-conditioning.

A key feature is the close-coupled design, which means the pump and motor are separate units – making them less sensitive to impurities in the pumped liquid compared to canned rotor pumps. Add to that a specially constructed shaft seal chamber, and you have a pump that ensures optimal water circulation without external piping. Anti-corrosion surface treatment is the final touch for the longest possible lifetime. Low on noise and capable of withstanding temperatures up to 150 °C, TP pumps are a robust and reliable choice.