TPE Series 1000, TPE2 easily adapts to your needs for intelligent, energy-saving and highly efficient performance.
Available with a permanent magnet MGE motor up to 11 kW with a built-in variable frequency drive and IE5 efficiency.
Integrated frequency converter supports easy pump commissioning and installation, and low running costs.
Reducing system sensitivity to impurities in the pumped liquid.