Grundfos TPE Series 2000, TPE3 is a plug and play pump for smart performance
The TPE Series 2000, TPE3 is more than just a high-efficiency, vertical in-line pump. It is the easiest way to get water circulation systems running optimally, with the right pressure and flow to meet varying demands. Because the TPE Series 2000, TPE3 is factory-set for proportional pressure control, all you have to do is plug it in and it is ready to go. A built-in differential pressure sensor works with the integrated frequency converter in the MGE motor to control pump speed. Compared to a conventional pump, that reduces energy consumption by up to 50 %.
With its close-coupled design and shaft seal chamber, the TPE Series 2000, TPE3 reduces impurities in the pumped liquid, thereby ensuring optimal water circulation and as a result extending the lifetime of the mechanical shaft seal. The TPE Series 2000, TPE3 is suitable for heating, cooling, air-conditioning and industrial applications.
Improving domestic hot water circulation with the TPE3
At Viborg city hospital in Denmark, a steady supply of hot water is essential to maintain high standards of hygiene. Find out how the hospital gets instant hot water, as soon as the tap is opened, thanks to the Grundfos TPE3 circulator with constant temperature control.
Interested in improving your product knowledge?
Find out about the latest studies of pumps and systems, where to use Grundfos solutions and how to achieve the best performance, or search Grundfos research & insights for specific learning materials, articles, white papers, videos and much more that benefit your solution.
Get answers to your questions about this product
We have gathered frequently asked questions and their answers in one place. See the most frequently asked questions below or go to the Grundfos FAQ for a complete list of answers to questions about our products.