TPE Series 2000, TPE3 is preset to optimise your system with proportional pressure control.
Available with a permanent magnet MGE motor up to 11 kW with a built-in variable frequency drive and IE5 efficiency.
Integrated frequency converter supports easy pump commissioning and installation, and low running costs.
A differential pressure sensor enables smart water circulation and significant energy savings.