Grundfos TPE Series 2000, TPE3 is a plug and play pump for smart performance
The TPE Series 2000, TPE3 is more than just a high-efficiency, vertical in-line pump. It is the easiest way to get water circulation systems running optimally, with the right pressure and flow to meet varying demands. Because the TPE Series 2000, TPE3 is factory-set for proportional pressure control, all you have to do is plug it in and it is ready to go. A built-in differential pressure sensor works with the integrated frequency converter in the MGE motor to control pump speed. Compared to a conventional pump, that reduces energy consumption by up to 50 %.
With its close-coupled design and shaft seal chamber, the TPE Series 2000, TPE3 reduces impurities in the pumped liquid, thereby ensuring optimal water circulation and as a result extending the lifetime of the mechanical shaft seal. The TPE Series 2000, TPE3 is suitable for heating, cooling, air-conditioning and industrial applications.