TPE2 (I) – An efficient, low-energy in-line pump with optional speed control

The highly efficient, low-energy TPE2 (I) stainless steel in-line pump comes with an integrated frequency converter. Connect it to an external sensor and the pump takes control, optimising both system pressure and flow. Thanks to its close-coupled design, the pump is less sensitive to impurities in the pumped liquid, while its electro-coated surfaces protect against corrosion. This robust unit is suitable for a wide range of applications, including hot water recirculation, domestic, commercial and industrial water supply, heating, and cooling systems.