TPE3 (I) in-line pump – for smarter performance
The highly efficient, low-energy TPE3 (I) stainless steel in-line pump comes with Grundfos AUTOADAPT technology and integrated speed control for automatic adaptation of performance to current conditions. Simply plug in and let the pump optimise the system’s pressure and flow based on the differential temperature or pressure. Thanks to its close-coupled design, the pump is less sensitive to impurities in the pumped liquid, while its electro-coated surfaces protect against corrosion. This robust unit is suitable for a wide range of applications, including hot water recirculation and domestic, commercial and industrial water supply, heating and cooling systems.