TPED Series 1000, TPE2 D is an efficient, low-energy in-line pump with optional speed control
The highly efficient, low-energy TPED Series 1000, TPE2 D in-line pump comes with two parallel power heads for double reliability, multi-pump functionality and a built-in frequency converter. Connect external sensors and the pump takes control, optimising the system pressure and flow based on the differential temperature or pressure. Thanks to its close-coupled design, the pump is less sensitive to impurities in the pumped liquid, while its electro-coated surfaces protect against corrosion. This robust unit is suitable for a wide range of applications, including domestic, commercial and industrial water supply, heating and cooling systems.