TPED Series 2000, TPE3 D offers efficient multi-pump functionality
The highly efficient, low-energy TPED Series 2000, TPE3 D in-line pump comes with two parallel power heads for double reliability, multi-pump functionality and Grundfos AUTOADAPT technology for integrated speed control and automatic adaptation of performance to current conditions.
Simply connect it to the power supply and let the pump optimise the system’s pressure and flow based on the differential temperature or pressure. Thanks to its close-coupled design, the pump is less sensitive to impurities in the pumped liquid, while its electro-coated surfaces protect against corrosion. This robust unit is suitable for a wide range of applications, including domestic, commercial and industrial water supply, as well as heating and cooling systems.