Unilift takes the effort out of mopping up
A flooded basement is a major problem for homeowners, and a Grundfos Unilift submersible pump is a perfect match for such an emergency. Unilift pumps are single-stage submersible pumps that are excellent for emergency dewatering of flooded basements, in addition to pumping drainage, rainwater and grey wastewater from tanks and pits.
Portable and robust, the Unilift range has pumps with flow rates of between 14 m3/h and 32 m3/h and can pump grey wastewater with small particles and fibres up to 3 mm. Combined with tanks, sensors or float switches and controllers, they become a complete lifting station, which is the best possible protection against backflow.